JAJSS10K December 2003 – November 2023 SN74AVC8T245
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCCA = VCCB = 1.2 V | VCCA = VCCB = 1.5 V | VCCA = VCCB = 1.8 V | VCCA = VCCB = 2.5 V | VCCA = VCCB = 3.3 V | UNIT | ||
---|---|---|---|---|---|---|---|---|---|
TYP | TYP | TYP | TYP | TYP | |||||
CpdA (1) | A to B | Outputs enabled | CL = 0, f = 10 MHz, tr = tf = 1 ns | 1 | 1 | 1 | 1 | 1 | pF |
Outputs disabled | 1 | 1 | 1 | 1 | 1 | ||||
B to A | Outputs enabled | 12 | 12 | 12 | 13 | 14 | |||
Outputs disabled | 1 | 1 | 1 | 1 | 1 | ||||
CpdB (1) | A to B | Outputs enabled | CL = 0, f = 10 MHz, tr = tf = 1 ns | 12 | 12 | 12 | 13 | 14 | pF |
Outputs disabled | 1 | 1 | 1 | 1 | 1 | ||||
B to A | Outputs enabled | 1 | 1 | 1 | 1 | 1 | |||
Outputs disabled | 1 | 1 | 1 | 1 | 1 |