JAJU459B December 2017 – November 2022
Figure 3-2, Figure 3-3, and Figure 3-4 show the input logic high and low thresholds of the ISO1212. Note that the VIH (min) is 14.20 V and VIL (max) is 11.20 V, which correlates with the typical values calculated in Section 2.4.1.