JAJU817 May 2021
The TPA2011D1 is a high-efficiency filter-free Class-D audio amplifier capable of delivering up to 3.2 W into 4 Ω load with 5 V power supply. The fully-differential design of this amplifier avoids the usage of bypass capacitors and the improved CMRR eliminates the usage of input-coupling capacitors. This makes the device size a perfect choice for small and portable applications as only three external components are required. The advanced modulation used in the TPA2011D1 PWM output stage eliminates the need for an output filter.
In the camera module, the TPA2011 interfaces with the audio-codec of the video encoder to stream audio.