JAJU844 August   2022

 

  1.   概要
  2.   リソース
  3.   特長
  4.   アプリケーション
  5.   5
  6. 1System Description
    1. 1.1 Key System Specifications
  7. 2System Overview
    1. 2.1 Schematic Diagram
    2. 2.2 Highlighted Products
      1. 2.2.1 THS3491 Current Feedback Amplifier Specifications
    3. 2.3 System Design Theory
      1. 2.3.1 Theory of Operation
        1. 2.3.1.1 Concept of Power Supply Range Extension
      2. 2.3.2 Stability Considerations
        1. 2.3.2.1 Inclusion of Series Isolation Resistance (RS)
      3. 2.3.3 Power Dissipation
        1. 2.3.3.1 DC Internal Power Dissipation of Driver Amplifier for a Purely Resistive Output Load
        2. 2.3.3.2 AC Average Internal Power Dissipation of Driver Amplifier for a Purely Resistive Output Load
        3. 2.3.3.3 Internal Average Power Dissipation of Driver Amplifier for RC Output Load
      4. 2.3.4 Thermal Performance
        1. 2.3.4.1 Linear Safe Operating Area (SOA)
  8. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Required Hardware
    2. 3.2 Test Setup
    3. 3.3 Test Results
  9. 4Design Files
    1. 4.1 Schematics
    2. 4.2 Bill of Materials
    3. 4.3 PCB Layout Recommendations
      1. 4.3.1 Layout Prints
    4. 4.4 Altium Project
    5. 4.5 Gerber Files
    6. 4.6 Assembly Drawings
  10. 5Related Documentation
    1. 5.1 Trademarks

Inclusion of Series Isolation Resistance (RS)

For an amplifier directly driving a capacitive load, the amplifier is prone to oscillations as a result of the additional phase shift introduced in the loop-gain expression by the amplifier open-loop output impedance and the capacitive load. For a current-feedback amplifier such as the THS3491, the open-loop output impedance and the capacitive load introduce a pole in the open-loop transimpedance gain response. If the pole is at a frequency lower than the non-dominant pole of the amplifier, then the transimpedance loop-gain is reduced and the phase margin is reduced. To counteract the effect of this pole, a series isolation resistor (RS) is used between the device output and the capacitive load that introduces a zero in the response. TI recommends placing RS close to the device output to avoid the printed circuit board (PCB) trace parasitic affecting the frequency response of the amplifier.

Depending upon the capacitive load, and as shown in Figure 2-7, RS must be adjusted for a flat frequency response. The inclusion of RS can result in an increased voltage drop across the series resistor at higher output currents and limits the available output voltage swing at the capacitive load. However, when selecting the series isolation resistance, stability must be of greater concern than output voltage drop.

Figure 2-7 Flat Frequency Response Using Different RS for a Given CL (Single THS3491)