SBAA395B May   2022  – December 2023 PCMD3140 , TLV320ADC3120 , TLV320ADC3140 , TLV320ADC5120 , TLV320ADC5140 , TLV320ADC6120 , TLV320ADC6140

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Near-Field and Far-Field
    1. 1.1 Definition
  5. 2Constituents in the Far-Field Application
  6. 3Understanding of Digital and Analog Microphone
    1. 3.1 Digital PDM Microphone System
    2. 3.2 Analog Microphone with ADC System
  7. 4Quantization Noise Density for Each Microphone
  8. 5Dynamic Range in Far-Field
    1. 5.1 DR
    2. 5.2 DR in Microphone
    3. 5.3 DRE in the TLV320ADC5140/PCM5140-Q1
    4. 5.4 DRE Performance in TLV320ADC5140/PCM5140-Q1
  9. 6Design of Any Microphone with the TLV320ADC51x0/PCM51x0-Q1
    1. 6.1 Structure of the TLV320ADC51x0/PCM51x0-Q1
      1. 6.1.1 Design Example 1: Only Analog Microphone System
      2. 6.1.2 Design Example 2: Only Digital Microphone System
      3. 6.1.3 Design Example 3: Analog and Digital Microphone Combination System
  10. 7Conclusion
  11. 8Revision History

Digital PDM Microphone System

A digital PDM microphone works 1-bit stream as output with the direct output of the Sigma-delta modulator. The sample rate of the PDM is typically between a few hundred kHz to 3.072 MHz. This Sigma-delta modulator needs a decimation filter so that the PDM data can process further. The decimation filter is implanted in either the codec, or the DSP where the PDM microphone is connected. This output from the filter sends out data at a lower sample rate of 16 and 48 kHz. This is a weaker point than an analog microphone with an ADC system shown in Section 3.2. However, a PDM microphone does have some advantages over an I2S microphone. The PDM microphone typically requires only two signal lines (PDM clock and PDM data) for audio interface, while I2S requires three or four lines (bit clock, word clock, audio data, and occasionally master clock). This leads to a beneficial idea where the hardware engineers are easily able to minimize the physical interface line.

GUID-B58E2FD9-5FDD-4648-BF2B-EB7BEA530EFD-low.gifFigure 3-1 Digital PDM Microphone for 1-bit Output