SBAA495A May   2021  – April 2022 PCM3120-Q1 , PCM5120-Q1 , PCM6120-Q1 , TLV320ADC3120 , TLV320ADC5120 , TLV320ADC6120

 

  1.   Trademarks
  2.   Note
  3. 1Introduction
  4. 2Controller Mode
    1. 2.1 Controller Mode Configuration Options
      1. 2.1.1 Auto Clock Configuration With PLL Enabled
        1. 2.1.1.1 Supported Sample-Rates
        2. 2.1.1.2 Example 12-MHz MCLK
      2. 2.1.2 Auto Clock Detect With PLL Disabled
        1. 2.1.2.1 Supported Sample-Rates
        2. 2.1.2.2 Example
  5. 3Edge Sync for I2S and LJF in Controller Mode
    1. 3.1 I2S and LJF Standard Bus Formats
    2. 3.2 Support for Non-Standard I2S and LJF Bus Formats
  6. 4Related Documentation
  7.   A Revision History

Auto Clock Configuration With PLL Enabled

The auto clock configuration engine requires four user-provided parameters to generate the proper ASI clocks when the device is configured in controller mode, as shown in Table 2-2.

Table 2-2 Required Input Parameters for Controller mode Auto Clock Configuration with PLL Enabled
USER-PROVIDED PARAMETERREGISTER
MCLK FrequencyPage 0, MST_CFG0 Register 0x13, bits 2-0
Sampling Rate (FS) mode (multiple of 48 kHz or 44.1 kHz)Page 0, MST_CFG0 Register 0x13, Bit 3
FS_RATEPage 0, MST_CFG1 Register 0x14, Bits 7-4
FSYNC-to-BCLK RatioPage 0, MST_CFG1 Register 0x14, Bits 3-0