SBAA506 March   2021 ADS131B04-Q1 , ADS131M02 , ADS131M03 , ADS131M04 , ADS131M06 , ADS131M08

 

  1.   1
  2.   Design Description
  3.   Design Notes
  4.   Component Selection
  5.   ADC Input Overvoltage Condition
  6.   AC (SNR and THD) Performance Checked on Hardware
  7.   Accuracy Checked on Hardware
  8.   Design References
  9.   Design Featured Devices

Accuracy Checked on Hardware

The following table shows the measured gain error with all the protection circuit including BAT54, BAV199 diode, 1-kΩ and 100-Ω series resistors. The input is a differential signal for the measurement. At room temperature without calibration, a gain error is present. Once a calibration (two point calibration) is applied to the measured results from the ADS131M08, the gain error is minimized to nearly zero.

Measurements at Room Temperature (25°C)
VS (V) Measured VS (V)

Code

Uncalibrated VS (V) Voltage Error Without Calibration (%) Voltage Error With Calibration (%)

1.14

1.139898

7913462 1.132030 0.690 0.000

1.0

0.999916 6941921 0.993050 0.687 0.002

0.8

0.799941 5553901 0.794492 0.681 0.003

0.5

0.499973 3471737 0.496636 0.667 0.004

0.05

0.050034 348389 0.049837 0.393 0.000

0

0.000043 1068 0.000153

–0.05

–0.049958 –345711 –0.049454 1.008 0.000

–0.5

–0.499903 –3469100 –0.496259 0.729 0.003

–0.8

–0.799879 –5551380 –0.794131 0.719 0.004

–1.0

–0.999867 –6939513 –0.992705 0.716 0.003

–1.14

–1.139845 –7910985 –1.131675 0.717 0.000