SBAA588 April 2024 LM73 , LM75B , LM95071 , TMP100 , TMP101 , TMP102 , TMP103 , TMP104 , TMP107 , TMP1075 , TMP108 , TMP112 , TMP114 , TMP116 , TMP117 , TMP121 , TMP122 , TMP123 , TMP124 , TMP126 , TMP144 , TMP175 , TMP1826 , TMP1827 , TMP275 , TMP400 , TMP401 , TMP411 , TMP421 , TMP422 , TMP423 , TMP431 , TMP432 , TMP435 , TMP451 , TMP461 , TMP464 , TMP468 , TMP4718 , TMP75 , TMP75B , TMP75C
2's Complement and Q format are both employed in the data encoding of TI temperature sensors. 2's Complement is a method of encoding negative numbers. Half of the available range (1-bit) is sacrificed to express whether the number is negative or not. Q format is a method of encoding rational numbers. Typically four or more bits are reserved to express fractional values between 1 and 0.