SBAU294A July   2020  – January 2023 ADC3541 , ADC3542 , ADC3543 , ADC3544

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2 Equipment
    1. 2.1 Evaluation Board Feature Identification Summary
    2. 2.2 Required Equipment
  5. 3Setup Procedure
    1. 3.1 Install High-Speed Data Converter (HSDC) Pro Software
    2. 3.2 Install the Configuration GUI Software
    3. 3.3 Connect the ADC EVM and TSW1400EVM
    4. 3.4 Connect the Power Supply and Mini-USB Connections
    5. 3.5 Connect Signal Generators to ADC354xEVM
    6. 3.6 Configure HSDC Pro and Capture Data
  6. 4Device Configuration
    1. 4.1 Low Level Control
    2. 4.2 Current Monitoring
  7. 5Troubleshooting
  8. 6References
    1. 6.1 Analog Input Configuration
  9. 7Revision History

Evaluation Board Feature Identification Summary

GUID-20200716-CA0I-PNJF-5X71-G7JKGZ6SWXSS-low.png Figure 2-1 ADC354xEVM Feature Identification

Ensure that jumper J8 is shunted in the 2-3 position. This allows 5 V to be supplied to the ADC354xEVM through the mini-USB connector.

If an external 5-V supply is desired, J8 must be shunted in the 1-2 position, and the external 5 V can be connected to the test point labeled "+5 EXT".

GUID-20200716-CA0I-ZWP4-8QW3-NQZ05HCHCLQL-low.png Figure 2-2 CMOS FPGA Interposer