SBAU395 april   2023 DAC39RF10

 

  1.   Introduction
  2. 1Trademarks
  3. 2Required Equipment
  4. 3Setup Procedure
    1. 3.1  Installing the High Speed Data Converter (HSDC) Pro Software
    2. 3.2  Installing the DAC39RF10EVM Configuration GUI Software
    3. 3.3  Connect the DAC39RF10EVM and TSW14J59EVM
    4. 3.4  Connect the Power Supplies to the Boards (Power Off)
    5. 3.5  Connect the Spectrum Analyzer to the EVM
    6. 3.6  Turn On the TSW14J59EVM Power and Connect to the PC
    7. 3.7  Turn On the DAC39RF10EVM Power Supplies and Connect to the PC
    8. 3.8  Turn On the Signal Generator RF Outputs
    9. 3.9  Launch the DAC39RF10EVM GUI and Program the DAC EVM
    10. 3.10 Programming the NCO
      1. 3.10.1 SPIDAC( NCO only) Operation
    11. 3.11 Launch the HSDCpro Software and Load the FPGA Image to the TSW14J59EVM
  5. 4Device Configuration
    1. 4.1 Supported JESD204C Device Features
    2. 4.2 Tab Organization
    3. 4.3 Register Map and Console Control
  6. 5Troubleshooting the DAC39RF10EVM
  7. 6References
    1. 6.1 Technical Reference Documents
    2. 6.2 TSW14J59EVM Operation
  8. 7Appendix
    1. 7.1 Customizing the EVM for Optional Clocking Support
      1. 7.1.1 LMX->DACCLK | LMX/LMK-> FPGA option (Default)
      2. 7.1.2 EXT->DACCLK | LMX/LMK-> FPGA Clocking Option
      3. 7.1.3 EXT->DACCLK | LMK-> FPGA Clocking Option
    2. 7.2 Signal Routing
    3. 7.3 Analog Outputs
    4. 7.4 Jumpers and LEDs

Required Equipment

The following equipment and documents are included in the DAC39RF10EVM kit:

  • Evaluation board (EVM)
  • Mini-USB cable
  • Power cable
  • Type C USB cable
  • FTDI dongle to program the DAC EVM with FTDI.

The following equipments are not included in the DAC39RF10EVM kit, but are required for evaluation of this product:

  • TSW14J59EVM data capture board and related items
  • High-Speed Data Converter Pro software.
  • PC computer running Microsoft®Windows® 10
  • Low-noise signal generator for DEVCLK (Sampling clock) . TI recommends the following generators:
    • Rohde & Schwarz® SMA100B
  • Signal-path cables, SMA or BNC (or both SMA and BNC)

By default, the DAC39RF10EVM uses LMX1204 clocking chip to distribute the external clock signal to DAC39RF10 and also to LMK04828 to generate necessary clocks needed for the TSW14J59EVM. A few board modifications enables user to test the DAC39RF10 with other clocking options. The other clocking option are discussed in the Appendix section of the uses guide.