SBAU402 april   2023

 

  1.   AMC131M03 Evaluation Module
  2.   Trademarks
  3. 1Introduction
    1. 1.1 AMC131M03EVM Kit
    2. 1.2 AMC131M03EVM Board
  4. 2EVM Analog Interface
    1. 2.1 ADC Analog Input Signal Path
    2. 2.2 ADC External Clock (CLKIN) Options
  5. 3Digital Interface
    1. 3.1 SPI Communication
    2. 3.2 Connection to the PHI
    3. 3.3 Digital Header
  6. 4Power Supplies
  7. 5AMC131M03EVM Initial Setup
    1. 5.1 Default Jumper Settings
    2. 5.2 EVM Graphical User Interface (GUI) Software Installation
  8. 6AMC131M03EVM Operation
    1. 6.1 EVM GUI Global Settings for ADC Control
    2. 6.2 Register Map Configuration Tool
    3. 6.3 Time Domain Display Tool
    4. 6.4 Spectral Analysis Tool
    5. 6.5 Histogram Tool
  9. 7AMC131M03EVM Bill of Materials, PCB Layout, and Schematic
    1. 7.1 PCB Layout
    2. 7.2 Schematics
    3. 7.3 Bill of Materials

Digital Interface

As noted in Section 1, the EVM interfaces with the PHI and communicates with the computer over the USB. There are two devices on the EVM with which the PHI communicates: the AMC131M03 ADC (over SPI) and the EEPROM (over I2C). The EEPROM comes pre-programmed with the information required to configure and initialize the AMC131M03EVM platform. When the hardware is initialized, the EEPROM is no longer used.