SBAU409A September 2022 – November 2022
In Figure 6-7, the device and EVM are powered up and configured. In this step, the necessary updates to the Capture settings are made to capture the time domain data and to get a good frequency domain result. First, the EN SYNC button is pressed to synchronize the communication channel. Next, update the number of samples to at least 32k to get good frequency domain results (for example, accurate FFT display, SNR data, and THD data). Finally, select the Hanning type window to eliminate spectral leakage in the FFT result.
When these changes are made, press the Start Capture button to collect time domain and frequency domain data. To view data for channel 1 or channel 2, select the appropriate tab.