SBAU439 January   2024

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Analog Interface
      1. 2.1.1 ADC Channel Inputs
        1. 2.1.1.1 High-bandwidth, Fully-Differential Circuit: THS4551
        2. 2.1.1.2 Precision, High-CMRR Circuit: PGA855
      2. 2.1.2 Voltage Reference
    2. 2.2 Power Supplies
      1. 2.2.1 USB Power and When to Power the Board Externally
    3. 2.3 Digital Interface and Clock Inputs
      1. 2.3.1 Digital Interface Connections
      2. 2.3.2 Clock Select
    4. 2.4 ADS9227EVM Quick Start Guide
  9. 3Software
    1. 3.1 ADS9227EVM Software Reference
      1. 3.1.1 ADS9227EVM-GUI Software Installation
      2. 3.1.2 USB Driver Installation
      3. 3.1.3 Using the CONFIG Tab
      4. 3.1.4 Using the Capture Tab
      5. 3.1.5 Using the INL/DNL Tool
      6. 3.1.6 Using the Histogram Tab
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1.     Trademarks
  12. 6Related Documentation

Description

The ADS9227EVM is a platform for evaluating the performance of the ADS9227. The ADS9227 is a 2-channel, 16-bit resolution, 5-MSPS per channel successive approximation register (SAR) analog-to-digital converters (ADC). An integrated ADC driver simplifies external signal-chain that can be optimized for low-power and high-precision.