SBOA539 January   2023 INA219 , INA232

 

  1.   Abstract
  2.   Trademarks
  3. 1Overview
    1. 1.1 INA232 and INA219
  4. 2Migrating From INA219 to INA232
    1. 2.1 Package Selection and Pinout
    2. 2.2 Device Address
    3. 2.3 Shunt Voltage Range
    4. 2.4 Power Supply and IO Voltage Levels
    5. 2.5 Digital Interface and Data Format
    6. 2.6 Register Set
    7. 2.7 Accuracy
    8. 2.8 Unique Features
  5. 3Implementation
    1. 3.1 Identify Suitable Migration Projects
    2. 3.2 Bench Setup and Hardware
    3. 3.3 Result Registers and Calculation
    4. 3.4 Software Implementation

Digital Interface and Data Format

Both INA219 and INA232 are equipped with an I2C- or SMBus-compatible interface. Both devices support fast and high-speed mode communication. Timing specification is compatible migrating from INA219 to INA232.

All registers are two-bytes wide, and accessing (read and write) is done in the order of MSByte first and LSByte last. The format of communication command is compatible.