SBOA583 December   2023 OPA205 , OPA206 , OPA210 , OPA2206 , OPA2210 , OPA2392 , OPA2828 , OPA320 , OPA328 , OPA365 , OPA392 , OPA397 , OPA828

 

  1.   1
  2.   Abstract
  3. Introduction
  4. Circuit Configuration Impact on Common-Mode Range
  5. Practical Input Limitations
  6. Input Phase Reversal (Inversion)
  7. Common-Mode Limitations Inside Bipolar Amplifiers
  8. Common-Mode Limitations Inside CMOS Amplifiers
  9. Rail-to-Rail CMOS Amplifiers
  10. Output Swing Limitations Inside a Bipolar Op Amp
  11. Linearity of Output Swing Specifications
  12. 10Output Voltage Swing vs Output Current
  13. 11Classic Bipolar vs Rail-to-Rail Output Stage for CMOS and Bipolar
  14. 12Rail-to-Rail Output and Open-Loop Gain Dependence
  15. 13Output Short-Circuit Protection
  16. 14Overload Recovery
  17. 15Supply Current During Input and Output Swing Limitations
  18. 16Summary
  19. 17References

Summary

This document explains the input common mode and output swing limitations for op amps. A simplified explanation of the internal circuitry is covered to provide intuition behind differences between CMOS and bipolar technologies. Furthermore, the operation of features such as amplifier rail-to-rail inputs and outputs are covered. The limitations and advantages of these features relative to distortion, and noise, and other specifications are covered. Finally, the operation of short-circuit protection, overload recovery, and other features related to op-amp input and output stages is covered.