SBOA585 March 2024 ADS127L11 , ADS127L11 , ADS127L21 , ADS127L21 , PGA855 , PGA855
To calculate the broadband noise contribution of the PGA855, multiply the square-root of the PGA855 noise bandwidth with the input-referred voltage noise density (eNI) specification. The PGA855 data sheet provides the broadband noise density at 1kHz as a function of the PGA gain on the electrical characteristics table.
Equation 11 solves the RTI broadband noise and Table 7-6 shows the calculated broadband noise contribution of the PGA855 as a function of gain.
PGA GAIN (V/V) | eni (nV / √Hz) | fH (Hz) | EnBB(RTI) (µVRMS) |
---|---|---|---|
0.125 | 168 | 45500 | 35.8 |
0.25 | 84 | 45500 | 17.9 |
0.5 | 42 | 45500 | 9.0 |
1 | 21.6 | 45500 | 4.6 |
2 | 12.6 | 45500 | 2.7 |
4 | 8.6 | 45500 | 1.8 |
8 | 8 | 45500 | 1.7 |
16 | 7.8 | 45500 | 1.7 |