SBOU209B August   2019  – August 2021 TMCS1100 , TMCS1100-Q1

 

  1.   1
  2.   Trademarks
  3. 1General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
  4. 2Overview
    1. 2.1 Kit Contents
    2. 2.2 Related Documentation From Texas Instruments
  5. 3Hardware
    1. 3.1 Features
    2. 3.2 Circuitry
      1. 3.2.1  Bypass Capacitors
      2. 3.2.2  Output Filter
      3. 3.2.3  VREF Input Filter
      4. 3.2.4  Buffer Amplifier Filter and Divider
      5. 3.2.5  Measurement Connector
      6. 3.2.6  Load Connectors
      7. 3.2.7  Ground Test Points
      8. 3.2.8  TMCS1100 Isolated Current-Sense Amplifier
      9. 3.2.9  Temperature Sensor
      10. 3.2.10 Reference Divider Buffer
  6. 4Operation
    1. 4.1 Measurements
    2. 4.2 Advanced Measurement Tips
  7. 5Schematics, PCB Layout, and Bill of Materials
    1. 5.1 Schematics
    2. 5.2 PCB Layout
    3. 5.3 Bill of Materials
  8. 6Revision History

Load Connectors

T1x and T2x correspond to the high-current rated load connectors. By default, the EVM is only populated with two of these connectors on the lowest gain variant A1, x = A. The IS+ (T1x) and IS– (T2x) inputs accept a load that is converted to a magnetic field sensed by a Hall element that produces a voltage. This voltage is amplified by the selected device gain and is presented at the VOUT test point (TP2x). The acceptable load input maximum is 20 A for dc measurements. However, the load can be significantly higher for ac signals, and the load is bound by the safe operating area (SOA) described in the TMCS1100 data sheet.