SBOU256 December   2020 BUF634A

 

  1. 1Trademarks
  2. 2Overview
  3. 3Power Connections
    1. 3.1 Split-Supply Operation
    2. 3.2 Single-Supply Operation
  4. 4Input and Output Connections
    1. 4.1 Use With a Dual SOIC Amplifier in a Composite Loop
  5. 5Schematic
  6. 6Layout
  7. 7Bill of Materials
  8. 8Related Documentation

Use With a Dual SOIC Amplifier in a Composite Loop

The BUF634ADRBEVM and BUF634ADDAEVM feature the option to configure the BUF634A devices in two composite amplifier loops using a dual SOIC package amplifier, such as the OPA2810. The BUF634A forms an output driving stage for the chosen input amplifier in the composite loop and forms a differential composite amplifier useful for applications (such as audio amplification) with the dual paths on the EVM. Populate the device U1; resistors R2, R3, R4, and R5; capacitors C2 and C4; and remove resistors R11 and R16 when configuring the EVM to use the composite loop.