SBOU259 October 2021 PGA2505
All analog and digital power supplies are connected through terminal block J2, as shown in Figure 4-1. Recommended power-supply connections are as follows:
The PGA2505EVMV2 requires two analog supplies and one digital power supply. The analog supplies are VA+ and VA−, respectively. VA+ is typically set to +5.0 VDC, while VA− is typically set to −5.0 VDC. The analog supplies power the PGA2505 microphone preamplifier integrated circuit. The digital power supply, VCC, is unconnected if using the MSP-EXP430F5529LP.
An optional third analog power supply may be used for the PGA2505 common-mode dc voltage input, VCOMIN (pin 22). VCOMIN allows the PGA2505 output and input to be dc biased to a common-mode voltage between 0 V and 2.5 V, and is connected through terminal block J2. The common-mode voltage biases both the output and input terminals of the PGA2505, with the output pins biased to the VCOMIN voltage level and the input pins biased to approximately VCOMIN − 0.65 V.
The GND terminal of connector J2 serves as the common ground connection for both the analog and digital sections of the PGA2505EVMV2. Connect the EGND (earth ground) terminal to the earth or chassis ground of the power supply. The common ground (GND) and earth ground (EGND) are connected to one another using a 0.1-µF capacitor (C10).