SBOU280A March   2022  – November 2022 INA296A , INA296B

 

  1.    INA296EVM Abstract
  2.   Trademarks
  3. 1General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
  4. 2Overview
    1. 2.1 EVM Kit Contents
    2. 2.2 Related Documentation From Texas Instruments
  5. 3Hardware
    1. 3.1 Features
  6. 4Operation
    1. 4.1 Quick Start Setup
    2. 4.2 Measurements
  7. 5EVM Components
    1. 5.1 R1_n, R2_n, R3_n, C2_n, C5_n
    2. 5.2 C1_n
    3. 5.3 R4_n
    4. 5.4 U1_n (INA296x)
  8. 6Schematic, PCB Layout, and Bill of Materials
    1. 6.1 Schematics
    2. 6.2 PCB Layout
    3. 6.3 Bill of Materials
  9. 7Revision History

Overview

The INA296EVM device is a voltage-output, high-side current sense amplifier in a small SOT-23 (8) package with high small signal bandwidth of 1 MHz for all gain options. As shown in Table 2-1, the INA296x has gains that range from 10 V/V to 200 V/V, depending on the gain option that is selected. The only difference between the INA296AEVM and INA296BEVM options is which software version is installed on the device: "A" or "B". The voltage developed across the device inputs is amplified by the corresponding gain of the specific device, and is presented at the output pin. The device can accurately sense voltage drops across shunts at –4-V to +110-V common-mode voltages. The device survives common-mode voltages from –20 V to +120 V. The device operates with supply voltages between 2.7 V and 20 V, and draws a typical of 2.5 mA at room temperature.

Table 2-1 INA296EVM Gain Option Summary
Product Gain (V/V)

INA296A1, INA296B1

10

INA296A2, INA296B2

20

INA296A3, INA296B3

50

INA296A4, INA296B4

100

INA296A5, INA296B5

200