SBVS038U September 2003 – January 2015
PRODUCTION DATA.
This device is designed to operate with an input supply range of 1.7 V to 5.5 V. If the input supply is noisy, additional input capacitors with low ESR can help improve output noise performance.