SBVU080 September   2023

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Setup
    3. 2.3 Connector Information
      1. 2.3.1 VIN and GND
      2. 2.3.2 VOUT and GND
    4. 2.4 Jumper Information
      1. 2.4.1 J13 EN
      2. 2.4.2 J16
      3. 2.4.3 J19
      4. 2.4.4 J20
      5. 2.4.5 J22
      6. 2.4.6 J23
      7. 2.4.7 J24
      8. 2.4.8 J27
    5. 2.5 Test Points
      1. 2.5.1 TP1
      2. 2.5.2 TP3
    6. 2.6 TRKRLDOEVM-119 Operation and Component Selection
    7. 2.7 Optional Load Transient Circuit Operation
  9. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 Board Layout
    3. 3.3 Bill of Materials (BOM)
  10. 4Additional Information
    1. 4.1 Trademarks

Introduction

This evaluation board contains a DDA (SOT-23) footprint to fit TI's modern tracker LDO devices in the DDA package as well as the D (SOIC-8) package, as well as pads for input and output capacitors and feedback resistors.

This user's guide describes the operational use of the TRKRLDOEVM-119 evaluation module (EVM) as a reference design for engineering demonstration and evaluation of TI's tracker low-dropout linear regulators (LDOs). Included in this user's guide are setup and operating instructions, thermal and layout guidelines, a printed-circuit board (PCB) layout, a schematic diagram, and a bill of materials (BOM).

Throughout this document, the terms evaluation board, evaluation module, and EVM are synonymous with the TRKRLDOEVM-119.