SCEA113 October   2021 TPS650861 , TPS650864

 

  1.   Trademarks
  2. 1Introduction
  3. 2TPS65086x Overview
  4. 3TPS65086x Variants
  5. 4TPS65086x Selection Guide
  6. 5TPS650861 Programming Information
  7. 6Example Power Maps
    1. 6.1 Always On: Power and Efficiency Optimized (-1L and -2L devices)
    2. 6.2 Always On: Cost Optimized (-1 and -2 devices)
    3. 6.3 Always On: PL Performance Optimized (-3 Devices)
    4. 6.4 Full Power Domain (All speed grades)
  8. 7Conclusion

Conclusion

The TPS65086x family provides four different variants to support the wide power needs and use cases of the Zynq UltraScale+ MPSoC line of Xilinx processors. Both the pre-programmed as well as user programmable variants are capable of supporting the full range of Xilinx Zynq UltraScale+ devices, translating into board and BOM cost savings. This capability, combined with our robust set of documentation makes it very easy to configure the OTP memory of the user programmable TPS650861. This programmability allows for rapid prototyping and a faster time to market, in addition to the technical benefits the entire TPS65086x PMIC family provides.