SCLA036 October 2020 SN74HC165
Part Number | Automotive Qualified | VCC Range | Bits | Features |
---|---|---|---|---|
SN74HCS165 | 2 V to 6 V | 8 | Schmitt-trigger inputs Inverted and standard serial outputs | |
SN74HCS165-Q1 | ✓ | |||
SN74HCS166 | 2 V to 6 V | 8 | Schmitt-trigger inputs Asynchronous clear input Standard serial output | |
SN74HCS166-Q1 | ✓ | |||
CD4014B | 3 V to 18 V | 8 | Synchronous parallel input Outputs from Q6, Q7, and Q8 | |
CD4021B | 3 V to 18 V | 8 | Asynchronous parallel input Outputs from Q6, Q7, and Q8 |
For more devices, browse through the online parametric tool where you can sort by desired voltage, channel numbers, and other features.