SCPU045 June   2021 TCA39306

 

  1.   Trademarks
  2. 1Introduction
  3. 2Concept
    1. 2.1 EVM Features
    2. 2.2 Adjustable pull-up resistors
    3. 2.3 Load Capacitance Selector
    4. 2.4 DUT locations
  4. 3Schematic
  5. 4Bill of Material
  6. 5Layout
  7. 6Revision History

Bill of Material

Designator Quantity Value Description PackageReference PartNumber Manufacturer
!PCB1 1 Printed Circuit Board INT151 Any
C1, C2 2 0.1uF CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0805 0805 GCM21BR71H104KA37K MuRata
C3, C9, C20, C26 4 270pF CAP, CERM, 270 pF, 50 V, +/- 5%, C0G/NP0, 0603 0603 GRM1885C1H271JA01D MuRata
C4, C10, C19, C25 4 130pF CAP, CERM, 130 pF, 50 V, +/- 5%, C0G/NP0, 0603 0603 GRM1885C1H131JA01D MuRata
C5, C11, C18, C24 4 68pF CAP, CERM, 68 pF, 50 V, +/- 5%, C0G/NP0, 0603 0603 06035A680JAT2A AVX
C6, C12, C17, C23 4 33pF CAP, CERM, 33 pF, 50 V, +/- 5%, C0G/NP0, 0603 0603 06035A330JAT2A AVX
C7, C13, C16, C22 4 16pF CAP, CERM, 16 pF, 50 V, +/- 5%, C0G/NP0, 0603 0603 GRM1885C1H160JA01D MuRata
C8, C14, C15, C21 4 8.2pF CAP, CERM, 8.2 pF, 50 V, +/- 3%, C0G/NP0, 0603 0603 06035A8R2CAT2A AVX
H1, H2, H3, H4 4 Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead Screw NY PMS 440 0025 PH B&F Fastener Supply
H5, H6, H7, H8 4 Standoff, Hex, 0.5"L #4-40 Nylon Standoff 1902C Keystone
J1, J2, J3, J4, J7, J8 6 Header, 1x1, Tin, TH Header, 1x1 PEC01SAAN Sullins Connector Solutions
J5, J6, J9, J10 4 Header, 100mil, 2x2, Gold, TH 2x2 Header TSW-102-07-G-D Samtec
J11, J14, J15 3 Header, 100mil, 2x1, Gold, TH Sullins 100mil, 1x2, 230 mil above insulator PBC02SAAN Sullins Connector Solutions
J12, J13 2 1mm Uninsulated Shorting Plug, 10.16mm spacing, TH Shorting Plug, 10.16mm spacing, TH D3082-05 Harwin
LBL1 1 Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll PCB Label 0.650 x 0.200 inch THT-14-423-10 Brady
R1, R3, R9, R16 4 820 RES, 820, 5%, 0.125 W, AEC-Q200 Grade 0, 0805 0805 ERJ-6GEYJ821V Panasonic
R2, R4, R10, R15 4 4.7k RES, 4.7 k, 5%, 0.125 W, AEC-Q200 Grade 0, 0805 0805 ERJ-6GEYJ472V Panasonic
R5, R6, R13, R14 4 10k RES, 10 k, 5%, 0.125 W, AEC-Q200 Grade 0, 0805 0805 ERJ-6GEYJ103V Panasonic
R7, R8, R18, R21, R25 5 0 RES, 0, 5%, 0.063 W, 0402 0402 MCR01MZPJ000 Rohm
R24 1 200k RES, 200 k, 5%, 0.125 W, AEC-Q200 Grade 0, 0805 0805 CRCW0805200KJNEA Vishay-Dale
SW1, SW2, SW3, SW4 4 SWITCH SLIDE DIP SPST 150MA 30V SWITCH SLIDE DIP SPST 78B06ST Grayhill Inc
TP1 1 Test Point, Multipurpose, Orange, TH Orange Multipurpose Testpoint 5013 Keystone
TP2 1 Test Point, Multipurpose, Red, TH Red Multipurpose Testpoint 5010 Keystone
TP3, TP4 2 Test Point, Multipurpose, Yellow, TH Yellow Multipurpose Testpoint 5014 Keystone
TP5, TP6 2 Test Point, Multipurpose, Blue, TH Blue Multipurpose Testpoint 5127 Keystone
U1 1 Dual Bidirectional I2C Bus and SMBus Voltage-Level Translator PSOP8 TCA39306DCUR Texas Instruments
FID1, FID2, FID3 0 Fiducial mark. There is nothing to buy or mount. N/A N/A N/A
R11, R12, R17, R19, R20, R22, R23 0 0 RES, 0, 5%, 0.063 W, 0402 0402 MCR01MZPJ000 Rohm
U2 0 Dual Bidirectional I2C Bus and SMBus Voltage-Level Translator SOT23-8 TCA39306DDFR Texas Instruments
U3 0 Dual Bidirectional I2C Bus and SMBus Voltage-Level Translator X2SON8 TCA39306DTMR Texas Instruments