SFFS006B November   2020  – March 2024 LMR33610 , LMR33620 , LMR33630 , LMR33640

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
    1. 2.1 LMR33610, LMR33620 Functional Safety Failure in Time (FIT) Rates
    2. 2.2 LMR33630 Functional Safety Failure In Time (FIT) Rates
    3. 2.3 LMR33640 Functional Safety Failure In Time (FIT) Rates
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)
    1. 4.1 VQFN Package
    2. 4.2 HSOIC Package
  7. 5Revision History

HSOIC Package

Figure 4-2 shows the LMR336x0 pin diagram for the HSOIC package. For a detailed description of the device pins please refer to the Pin Configuration and Functions section in the appropriate device data sheet.

GUID-56EF6FF4-28C9-4481-9BC3-065083606154-low.gif Figure 4-2 Pin Diagram
Table 4-6 Pin FMA for Device Pins Short-Circuited to Ground
Pin Name Pin No. Description of Potential Failure Effect(s) Failure Effect Class
PGND 1 No effect D
VIN 2 Device will not operate. No output voltage will be generated. Output capacitors will discharge through input short. Large reverse current may damage device. A
N/C 3 Loss of ENABLE functionality Device will remain in shutdown mode. B
BOOT 4 Power good functionality will be lost. B
VCC 5 The regulator will operate at maximum duty cycle. Output voltage will rise to approximately the input voltage (VIN) level. Possible damage to customer load and output stage components may occur. No effect on device. B
AGND 6 No effect D
FB 7 Damage to internal circuits A
PG 8 Damage to internal power FETs and other internal circuits A
Table 4-7 Pin FMA for Device Pins Open-Circuited
Pin NamePin No.Description of Potential Failure Effect(s)Failure Effect Class
PGND 1 Possible device damage. A
VIN 2 Loss of output voltage. B
EN 3 Loss of ENABLE functionality. Erratic operation; probable loss of regulation. B
PG 4 PG functionality will be lost. B
FB 5 Loss of output voltage regulation. Output voltage may rise or fall outside of intended regulation window. B
VCC 6 VCC LDO will be unstable. Loss of output voltage regulation and possible damage to internal circuits. A
BOOT 7 Loss of output voltage regulation; low or no output voltage. B
SW 8 Loss of output voltage. B
Table 4-8 Pin FMA for Device Pins Short-Circuited to Adjacent Pin
Pin Name Pin No. Shorted to Description of Potential Failure Effect(s) Failure Effect Class
PGND 1 VIN Device will not operate. No output voltage will be generated. Output capacitors will discharge through input short. Large reverse current may damage device. A
VIN 2 EN This is a valid connection for the EN input. Enable functionality will be lost; the device will remain on. B
EN 3 PG Erratic operation; probable loss of regulation. B
FB 5 VCC Output voltage will drop to near zero volts. B
VCC 6 BOOT Loss of output regulation, possible damage to internal circuits A
BOOT 7 SW Damage to internal circuits. No output voltage will be produced. A
Table 4-9 Pin FMA for Device Pins Short-Circuited to VIN
Pin Name Pin No. Description of Potential Failure Effect(s) Failure Effect Class
PGND 1 Device will not operate. No output voltage will be generated. Output capacitors will discharge through input short. Large reverse current may damage device. A
VIN 2 No effect. D
EN 3 No damage to device. Loss of ENABLE functionality. B
PG 4 Damage to internal circuits. A
FB 5 Damage to internal circuits will occur for VIN > 5.5V. A
VCC 6 Damage to internal circuits for VIN > 5.5V. A
BOOT 7 Damage to internal circuits A
SW 8 The output voltage will rise to approximately the level of VIN. Customer load will be damaged. Possible damage to device. A