SFFS383 September   2022 TPS7A52-Q1

 

  1.   Trademarks
  2. 1Overview
  3. 2Functional Safety Failure In Time (FIT) Rates
    1. 2.1 VQFN Package
    2. 2.2 VQFNP Package
  4. 3Failure Mode Distribution (FMD)
  5. 4Pin Failure Mode Analysis (Pin FMA)
    1. 4.1 VQFN Package
    2. 4.2 VQFNP Package

Overview

This document contains information for the TPS7A52-Q1 (VQFN and VQFNP packages) to aid in a functional safety system design. Information provided are:

  • Functional safety failure in time (FIT) rates of the semiconductor component estimated by the application of industry reliability standards
  • Component failure modes and their distribution (FMD) based on the primary function of the device
  • Pin failure mode analysis (pin FMA)

Figure 1-1 shows the device functional block diagram for reference.

GUID-273421BE-7DA9-43D7-81A7-A702DF73C7FA-low.gif Figure 1-1 Functional Block Diagram

The TPS7A52-Q1 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.