SFFS591 March   2023 TPS7B4255-Q1

 

  1.   Trademarks
  2. 1Overview
  3. 2Functional Safety Failure In Time (FIT) Rates
    1. 2.1 DBV Package
    2. 2.2 DYB Package
  4. 3Failure Mode Distribution (FMD)
  5. 4Pin Failure Mode Analysis (Pin FMA)
    1. 4.1 DBV Package
    2. 4.2 DYB Package

Failure Mode Distribution (FMD)

The failure mode distribution estimation for the TPS7B4255-Q1 in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity, and from best engineering judgment.

The failure modes listed in this section reflect random failure events and do not include failures resulting from misuse or overstress.

Table 3-1 Die Failure Modes and Distribution
Die Failure Modes Failure Mode Distribution (%)
No output (output low) 40
Output high (following input) 40
Short any two adjacent pins 5
Output not in specification 5