SFFS594 December   2023 TPSI3100-Q1

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)

Overview

This document contains information for the TPSI310x-Q1 and TPSI310x family (SSOP package) to aid in a functional safety system design. Information provided are:

  • Functional Safety Failure In Time (FIT) rates of the semiconductor component estimated by the application of industry reliability standards
  • Failure Mode Distribution (FMD)
  • Pin failure mode analysis (Pin FMA)

Functional Block Diagram shows the device functional block diagram for reference.

GUID-20220811-SS0I-FZTG-DXC7-6VPLHBS0CVX8-low.svg Figure 1-1 Functional Block Diagram

The TPSI310x-Q1 and TPSI310x family was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.

ADVANCE INFORMATION for preproduction products; subject to change without notice.