SFFS670 august 2023 UCC14130-Q1 , UCC14131-Q1
This section provides functional safety failure in time (FIT) rates for the DWN-36 package of the UCC1413x-Q1 based on two different industry-wide used reliability standards:
FIT IEC TR 62380 / ISO 26262 | FIT (Failures Per 109 Hours) |
---|---|
Total component FIT rate (1500 mW, 1000 mW, 500 mW) | 43, 39, 35 |
Die FIT rate (1500 mW, 1000 mW, 500 mW) | 8, 6, 4 |
Package FIT rate (1500 mW, 1000 mW, 500 mW) | 35, 33, 31 |
The failure rate and mission profile information in Table 2-1 comes from the reliability data handbook IEC TR 62380 / ISO 26262 part 11:
Table | Category | Reference FIT Rate | Reference Virtual TJ |
---|---|---|---|
5 | CMOS,
BICMOS Digital, analog, or mixed | 60 FIT | 70°C |
The reference FIT rate and reference virtual TJ (junction temperature) in Table 2-2 come from the Siemens Norm SN 29500-2 tables 1 through 5. Failure rates under operating conditions are calculated from the reference failure rate and virtual junction temperature using conversion information in SN 29500-2 section 4.