SFFS752 November 2023 DRV8242-Q1
PRODMIX
This document contains information for DRV8242-Q1 to aid in a functional safety system design. This document covers all the device package and interface variants as listed below:
Information provided are:
Figure 1-1 shows the functional block diagram for the HW device variant reference.
Figure 1-2 shows the functional block diagram for the SPI "S" device variant for reference.
Figure 1-3 shows the functional block diagram for the SPI "P" device variant for reference.
DRV8242-Q1 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.
ADVANCE INFORMATION for preproduction products; subject to change without notice.