SLAA638A august 2014 – may 2023 MSP430I2040 , MSP430I2041
Command | Respond | |||||
---|---|---|---|---|---|---|
LEN | 2 | 20 | ||||
Offset | Width | Data | Offset | Width | Data | |
CMDH | 0 | U8 | 0x56 | 0 | U8 | 0x56 |
CMDL | 1 | U8 | 0x00 | 1 | U8 | 0x80 |
2 | U8 | Number of Phases | ||||
3 | U8 | Features 0* | ||||
4 | U8 | Features 1* | ||||
5 | U8 | Features 2* | ||||
6 | U8 | Features 3* | ||||
7 | U8 | 0x00 | ||||
8 | U16 | Mains Nominal Frequency | ||||
10 | U16 | Mains Nominal Voltage | ||||
12 | 12 | U16 | Mains Basis Current | |||
14 | U16 | Mains Maximum Current | ||||
16 | U32 | 100 times the sample rate |