SLAAED9 November   2023 TAA5412-Q1 , TAC5311-Q1 , TAC5312-Q1 , TAC5411-Q1 , TAC5412-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. Introduction
  5. Diagnostic Monitoring Architecture
  6. Monitored Faults
    1. 3.1 Microphone Faults
      1. 3.1.1 Inputs Shorted to Ground
      2. 3.1.2 Inputs Shorted to MICBIAS
      3. 3.1.3 Input Open Circuit
      4. 3.1.4 Input Pins Shorted Together
      5. 3.1.5 Input Overvoltage Detection
      6. 3.1.6 Inputs Shorted to VBAT
    2. 3.2 Line Out Faults
      1. 3.2.1 Output Overcurrent
      2. 3.2.2 Virtual Ground
    3. 3.3 Other Faults
      1. 3.3.1 MICBIAS Overvoltage
        1. 3.3.1.1 DIAG_CFG11 Register (page = 0x01, address = 0x51) [Reset = 0x40]
      2. 3.3.2 MICBIAS Overcurrent
      3. 3.3.3 MICBIAS Load Current
        1. 3.3.3.1 DIAG_CFG6 Register (page = 0x01, address = 0x4C) [Reset = 0xA2]
        2. 3.3.3.2 DIAG_CFG7 Register
      4. 3.3.4 Overtemperature Fault
      5. 3.3.5 Supply Back Pumping
  7. Enabling Diagnostics and Programming Thresholds
    1. 4.1 DIAG_CFG0 Register (page = 0x01, Address = 0x46) [Reset = 0x00]
    2. 4.2 DIAG_CFG1 Register (page = 0x01, Address = 0x47) [Reset = 0x37]
    3. 4.3 DIAG_CFG2 Register (page = 0x01, Address = 0x48) [Reset = 0x87]
  8. Fault Diagnostic Setup Procedure
  9. Fault Reporting
    1. 6.1 Live Registers
      1. 6.1.1 CHx_LIVE Register (page = 0x01, address = 0x3D) [Reset = 0b]
      2. 6.1.2 CH1_LIVE Register (page = 0x01, address = 0x3E) [Reset = 0h]
      3. 6.1.3 INT_LIVE0 Register (page = 0x01, address = 0x3C) [Reset = 00]
      4. 6.1.4 INT_LIVE1 Register (page = 0x00, address = 0x42) [reset = 0x00]
      5. 6.1.5 INT_LIVE2 Register (page = 0x00, address = 0x43) [reset = 0x00]
    2. 6.2 Latched Registers
      1. 6.2.1 Clearing Latched Registers
    3. 6.3 Fault Filtering and Response Time
      1. 6.3.1 Debounce
      2. 6.3.2 Scan Rate
        1. 6.3.2.1 DIAG_CFG4 Register (page = 0x01, address = 0x4A) [reset = 0xB8]
      3. 6.3.3 Moving Average
        1. 6.3.3.1 DIAG_CFG5 Register (page = 0x01, address = 0x4B) [reset = 0h]
  10. Responding to a Fault
    1. 7.1 INT_CFG Register (page = 0x00, address = 0x42) [reset = 0b]
      1. 7.1.1 DIAG_CFG10 Register (page = 0x01, address = 0x50) [Reset = 0x88]
    2. 7.2 Manual Recovery Sequence
    3. 7.3 Recommended Fault Register Read Sequence
  11. Using PurePath Console
    1. 8.1 Advanced Tab
    2. 8.2 Diagnostics Walk-through
      1. 8.2.1 Diagnostics Configuration
      2. 8.2.2 Debounce Configuration
      3. 8.2.3 Latched Fault Status
  12. Diagnostic Monitoring Registers
    1. 9.1 Voltage Measurements
    2. 9.2 MICBIAS Load Current
    3. 9.3 Internal Die Temperature
  13. 10Summary
  14. 11References

MICBIAS Overvoltage

If the MICBIAS pin is pulled to a voltage higher than what is set in the MICBIAS_CFG register (P0_R115), then a MICBIAS overvoltage fault triggers. This can occur, for instance, if MICBIAS is shorted to VBAT. When this fault is triggered the device sets the overvoltage status flag in the INT_LTCH2 (P0_R59_D0) and INT_LIVE2 register. The threshold for overvoltage detection can be adjusted in the DIAG_CFG11 register (P1_R81).