SLAAEH0 November   2023 AFE781H1 , AFE782H1 , AFE881H1 , AFE882H1 , DAC161P997 , DAC161S997 , DAC7750 , DAC7760 , DAC8740H , DAC8741H , DAC8742H , DAC8750 , DAC8760 , DAC8771 , DAC8775

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction to the HART Protocol
    1. 1.1 Different Forms of the HART Protocol
    2. 1.2 HART as an Enhancement to the 4-20 mA Loop
    3. 1.3 The HART FSK Signal
    4. 1.4 HART Configurations
    5. 1.5 HART Protocol Structure
      1. 1.5.1 HART Communication
      2. 1.5.2 HART Bytes
      3. 1.5.3 HART Data Frame Structure
        1. 1.5.3.1 HART Start Byte
        2. 1.5.3.2 HART Device Addressing
        3. 1.5.3.3 HART Commands
  5. 2HART Protocol and Test Specifications
    1. 2.1 The OSI Protocol Model
    2. 2.2 HART Protocol Specifications
    3. 2.3 HART Test Specifications
  6. 3TI HART Enabled Devices
    1. 3.1 TI DACs with HART Connections
    2. 3.2 TI HART Modems
  7. 4Conclusion
  8. 5References

HART Protocol and Test Specifications

HART was established in the mid-1980s by Rosemount Incorporated, currently owned by Emerson Electric. This protocol is based on the Bell 202 modem communication standard. The HART protocol is now governed by the FieldComm Group. FieldComm maintains the protocol and oversees any changes or revisions to the protocol. FieldComm also registers HART compliant devices. At the publication date of this application note, HART is currently on Revision 7.

Registration for HART compliant devices are first tested by the manufacturer. Manufacturers run a set of physical layer tests as well as tests for the response to HART commands. After the manufacturer has tested the HART device, FieldComm tests the devices again to verify compliance to the HART protocol to confirm the registration.