SLAAEK2 December   2023 MSPM0C1104

 

  1.   1
  2.   Trademarks
  3. 1Introduction
  4. 2Implementation
  5. 3Features
  6. 4Performance
  7. 5Get Started Today
  8. 6Device Recommendations

Features

MSPM0C as I/O expander can offer not only basic input/output functions, it is more flexible compare to I/O expander ICs. It can be programmed based on applications and offer more functions:

  • pull up/down resistors
  • open-drain
  • high drive strength
  • inversion
  • high impedance
  • interrupts
Setting up these features is simple using the SYSCONFIG configuration tool. Direct SET/CLEAR/TOGGLE functionality on every I/O expander pin makes it easy for the host MCU to control the I/O expander to the bit level.