SLAU748B October   2017  – September 2018 MSP432E401Y

 

  1.   SimpleLinkrep%#8482; Ethernet MSP432E401Y Microcontroller LaunchPad™ Development Kit (MSP-EXP432E401Y)
    1.     Trademarks
    2. 1 Board Overview
      1. 1.1 Kit Contents
      2. 1.2 Using the Ethernet LaunchPad Development Kit
      3. 1.3 Features
      4. 1.4 BoosterPack Plug-in Modules
      5. 1.5 Specifications
    3. 2 Hardware Description
      1. 2.1 Functional Description
        1. 2.1.1 Microcontroller
        2. 2.1.2 Ethernet Connectivity
          1. 2.1.2.1 RJ-45 Connections
        3. 2.1.3 USB Connectivity
        4. 2.1.4 Motion Control
        5. 2.1.5 User Switches and LEDs
        6. 2.1.6 BoosterPack Plug-in Modules and Headers
          1. 2.1.6.1 BoosterPack Plug-in Module Interface 1
          2. 2.1.6.2 BoosterPack Plug-in Module Interface 2
          3. 2.1.6.3 Breadboard Connection
          4. 2.1.6.4 Other Headers and Jumpers
        7. 2.1.7 Serial Bootloader
      2. 2.2 Power Management
        1. 2.2.1 Power Supplies
        2. 2.2.2 Low Power Modes
        3. 2.2.3 Clocking
        4. 2.2.4 Reset
      3. 2.3 Debug Interface
        1. 2.3.1 XDS-110 Debug Interface
        2. 2.3.2 External Debugger
        3. 2.3.3 Virtual COM Port
    4. 3 Software Development
      1. 3.1 Software Description
      2. 3.2 Source Code
      3. 3.3 Tool Options
      4. 3.4 Programming the Ethernet LaunchPad Development Kit
    5. 4 PCB Schematics
  2.   Revision History

BoosterPack Plug-in Module Interface 1

The Ethernet LaunchPad development kit features two fully independent BoosterPack XL connectors. BoosterPack Plug-in Module Interface 1, located near the XDS110 emulator, is fully compliant with the BoosterPack plug-in module standard.

I2C is provided in both the original BoosterPack plug-in module standard configuration as well as the updated standard location. Use of I2C on the bottom left of the BoosterPack plug-in module connections per the updated standard is highly encouraged whenever possible.

Motion control advanced PWM connections are provided on the inner right connector for motion control applications.

Table 2 lists the BoosterPack plug-in module pins and the GPIO alternate functions available on each pin. The MSP432E401Y GPIO register GPIOPCTL values are shown for each configuration. The headers in this table are labeled from left to right in ten pin columns. J1 and J2 make up the outer BoosterPack plug-in module standard pins, and J3 and J4 make up the inner BoosterPack XL standard pins.

Table 2. BoosterPack Plug-in Module Interface 1 GPIO and Signal Muxing

Header Pin Standard Function GPIO MCU Pin Analog Digital Function (GPIOPCTL Bit Encoding)
1 2 3 5 6 7 8 11 13 14 15
J1 1 3.3 V 3.3 V
J1 2 Analog PE4 123 AIN9 U1RI SSI1XDAT0
J1 3 UART RX PC4 25 C1- U7Rx EPI0S7
J1 4 UART TX PC5 24 C1+ U7Tx RTCCLK EPI0S6
J1 5 GPIO PC6 23 C0+ U5Rx EPI0S5
J1 6 Analog PE5 124 AIN8 SSIXDAT1
J1 7 SPI CLK PD3 4 AIN12 I2C8SDA T1CCP1 SSI2CLk
J1 8 GPIO PC7 22 C0- U5Tx EPI0S4
J1 9 I2C SCL PB2 91 I2C0SCL T5CCP0 USB0STP EPI0S27
J1 10 I2C SDA PB3 92 I2C0SDA T5CCP1 USB0CLK EPI0S28
J3 21 5 V 5 V
J3 22 ground GND
J3 23 Analog PE0 15 AIN3 U1RTS
J3 24 Analog PE1 14 AIN2 U1DSR
J3 25 Analog PE2 13 AIN1 U1DCD
J3 26 Analog PE3 12 AIN0 U1DTR
J3 27 Analog PD7 128 AIN4 U2CTS T4CCP1 USB0PFLT NMI SSI2XDAT2
J3 28 Analog PD6 127 AIN5 U2RTS T4CCP0 USB0EPEN SSI2XDAT3
J3 29 A out PM4 74 TMPR3 U0CTS T4CCP0
J3 30 A out PM5 73 TMPR2 U0DCD T4CCP1
J4 40 PWM PF1 43 EN0LED2 M0PWM1 SSI3XDAT0 TRD1
J4 39 PWM PF2 44 M0PWM2 SSI3Fss TRD0
J4 38 PWM PF3 45 M0PWM3 SSI3Clk TRCLK
J4 37 PWM PG0 49 I2C1SCL EN0PPS M0PWM4 EPI0S11
J4 36 Capture PL4 85 T0CCP0 USB0D4 EPI0S26
J4 35 Capture PL5 86 T0CCP1 USB0D5 EPI0S33
J4 34 GPIO PL0 81 I2C2SDA M0FAULT3 USB0D0 EPI0S16
J4 33 GPIO PL1 82 I2C2SCL PhA0 USB0D1 EPI0S17
J4 32 GPIO PL2 83 C0o PhB0 USB0D2 EPI0S18
J4 31 GPIO PL3 84 C1o IDX0 USB0D3 EPI0S19
J2 11 ground GND
J2 12 PWM PM3 75 T3CCP1 EPI0S12
J2 13 GPIO PH2 31 U0DCD EPI0S2
J2 14 GPIO PH3 32 U0DSR EPI0S3
J2 15 reset RESET
J2 16 SPI MOSI PD1 2 AIN14 I2C7SDA T0CCP1 C1o SSI2XDAT0
J2 17 SPI MISO PD0 1 AIN15 I2C7SCL T0CCP0 C0o SSI2XDAT1
J2 18 GPIO PN2 109 U1DCD U2RTS EPI0S29
J2 19 GPIO PN3 110 U1DSR U2CTS EPI0S30
J2 20 GPIO PP2 103 U0DTR USB0NXT EPI0S29