SLAU802 March   2019

 

  1.   MSP430FR2476 LaunchPad™ Development Kit (LP‑MSP430FR2476)
    1.     Trademarks
    2. 1 Getting Started
      1. 1.1 Introduction
      2. 1.2 Key Features
      3. 1.3 What’s Included
        1. 1.3.1 Kit Contents
        2. 1.3.2 Software Examples
      4. 1.4 First Steps: Out-of-Box Experience
        1. 1.4.1 Connecting to the Computer
        2. 1.4.2 Running the Out-of-Box Experience (OOBE)
      5. 1.5 Next Steps: Looking Into the Provided Code
    3. 2 Hardware
      1. 2.1 Block Diagram
      2. 2.2 Hardware Features
        1. 2.2.1 MSP430FR2476 MCU
        2. 2.2.2 eZ-FET Onboard Debug Probe With EnergyTrace™ Technology
        3. 2.2.3 Debug Probe Connection: Isolation Jumper Block
        4. 2.2.4 Application (or Backchannel) UART
        5. 2.2.5 Special Features
          1. 2.2.5.1 TMP235 Temperature Sensor
          2. 2.2.5.2 CR2032 Coin Cell Battery
      3. 2.3 Power
        1. 2.3.1 eZ-FET USB Power
        2. 2.3.2 CR2032 Battery Power
        3. 2.3.3 BoosterPack Plug-in Module and External Power Supply
      4. 2.4 Measure Current Draw of the MSP430 MCU
      5. 2.5 Clocking
      6. 2.6 Using the eZ-FET Debug Probe With a Different Target
      7. 2.7 BoosterPack Plug-in Module Pinout
      8. 2.8 Design Files
        1. 2.8.1 Hardware
        2. 2.8.2 Software
      9. 2.9 Hardware Change Log
    4. 3 Software Examples
      1. 3.1 Out-of-Box Software Example
        1. 3.1.1 Source File Structure
        2. 3.1.2 Overview
      2. 3.2 Blink LED Example
        1. 3.2.1 Source File Structure
    5. 4 Resources
      1. 4.1 Integrated Development Environments
        1. 4.1.1 TI Cloud Development Tools
          1. 4.1.1.1 TI Resource Explorer Cloud
          2. 4.1.1.2 Code Composer Studio Cloud
        2. 4.1.2 Code Composer Studio IDE
        3. 4.1.3 IAR Embedded Workbench for MSP430 IDE
      2. 4.2 LaunchPad Development Kit Websites
      3. 4.3 MSP430Ware and TI Resource Explorer
      4. 4.4 FRAM Utilities
        1. 4.4.1 Compute Through Power Loss
        2. 4.4.2 Nonvolatile Storage (NVS)
      5. 4.5 MSP430FR2476 MCU
        1. 4.5.1 Device Documentation
        2. 4.5.2 MSP430FR2476 Code Examples
        3. 4.5.3 MSP430 Application Notes and TI Designs
      6. 4.6 Community Resources
        1. 4.6.1 TI E2E Community
        2. 4.6.2 Community at Large
    6. 5 FAQ
    7. 6 Schematics

TMP235 Temperature Sensor

The MSP430FR2476 MCU LaunchPad development kit features a TMP235A2 temperature sensor that is accurate to ±0.5°C (typical) from –40°C to +150°C. The analog output of the TMP235 is connected to analog input A1 (P1.1) on the MSP430FR2476 through a capacitor (C7) and a pair of resistors (R12 and R13). The capacitor and resistors can be replaced if a custom RC circuit is needed. For applications that use the temperature sensor and a connected BoosterPack plug-in module, determine if there are any pin conflicts. The 3.3-V power rail can be disconnected from the TMP235 device by removing the shunt jumper at J9. This is useful in low-power applications that do not use the temperature sensor.