SLAU834 October   2020 ISO7760 , ISO7762 , MSP432E401Y , TPS92520-Q1 , TPS92682-Q1

 

  1.   Trademarks
  2. 1Description
    1. 1.1 Typical Applications
    2. 1.2 Connector Description
  3. 2Features and Specifications
  4. 3Schematic, PCB Layout, and Bill of Materials
    1. 3.1 Schematic
    2. 3.2 Layout
    3. 3.3 Bill of Materials
  5. 4Software
    1. 4.1 Demonstration Kit Software Installation for LEDMCUEVM-132 Board
      1. 4.1.1 Installation Overview
    2. 4.2 Step-by-Step Installation Instructions
    3. 4.3 Installation Error Recovery
    4. 4.4 Checking for Updates
  6. 5LEDMCUEVM-132 Power UP and Operation
    1. 5.1 GUI Start-up
    2. 5.2 MCU Control Window
    3. 5.3 SPI Command Window
    4. 5.4 GUI Devices Window and Example Connections and Power Up
      1. 5.4.1 TPS92520EVM-133 Connections and Power UP
      2. 5.4.2 TPS92520EVM-133 Devices Window
      3. 5.4.3 TPS92518EVM-878 Connections and Power Up
      4. 5.4.4 TPS92518EVM-878 Devices Window
      5. 5.4.5 TPS92682EVM-069 + TPS92520EVM-133 Connection and Power UP
      6. 5.4.6 TPS92520, TPS92682 - LPP074 - E1 Devices Window
      7. 5.4.7 TPS92682EVM-069 + TPS92520EVM-133 + TPS92662EVM6-901 Connection and Power UP
      8. 5.4.8 TPS92662EVM6-901 Devices Window

TPS92518EVM-878 Devices Window

When selecting the TPS92518EVM-878 from the EVM Selection and Setup window, simply select the Add Device button to start the GUI, see Figure 5-15.
GUID-20200918-CA0I-CBZM-2HMB-JQJGNTB59HPD-low.gifFigure 5-15 TPS92518EVM-878 Menu From EVM Selection and Setup Window.

The Devices window of the TPS92518EVM-878 shows separate sub-windows that control each channel with features sure as Peak Threshold control, Off Time control, ADC measurements, and many other selection boxes, and fault indication boxes. See the TPS92518EVM-878 user's guide for specifics on the operation of the GUI and how it controls the TPS92518HV-Q1 device.

GUID-20200924-CA0I-SVFG-TW7L-TQGWL7JHJ1MF-low.gifFigure 5-16 TPS92518EVM-878 Device Command Window