SLAU877A October   2022  – November 2023 TRF0206-SP

 

  1.   1
  2.    TRF0206-SP Evaluation Module
  3.   Trademarks
  4. 1Description
    1. 1.1 Features
    2. 1.2 General Usage Information
  5. 2EVM Overview
    1. 2.1 Schematic
    2. 2.2 PCB Layers
    3. 2.3 TRF0206-SP EVM Bill of Material
    4. 2.4 Stack-Up and Material
  6. 3Test Setup Diagrams
    1. 3.1 S-Parameter Test Setup
    2. 3.2 Noise Figure Test Setup
    3. 3.3 Two-Tone OIP3 Test Setup
  7. 4Related Documentation
  8. 5Revision History

Description

The TRF0206-SP evaluation module (EVM) is used to evaluate the TRF0206-SP device. TRF0206-SP is a single-ended input to differential output, radiation-hardened RF amplifier available in a 6.00 mm × 6.10 mm2 12-pin LCC-FC package. The device is designed to drive a high-speed differential input ADC without using a passive balun.

The board is set up for 50-Ω single-ended input matching. The amplifier has a low output impedance. The board has AC-coupling capacitors at the input and output. The EVM is ready to connect to a +3.3-V power supply, signal source, and test instruments for the measurements.