SLAU898A june 2023 – july 2023
The DIY EVM has a protoboard space which is included for prototype building an external circuit to connect to the smart DAC. The proto space consists of 2 planes with holes positioned at a standard breadboard (100 mil).
Unpopulated headers J8 and J26 provide an easy access for all analog smart DAC outputs.
Unpopulated header J9 on provides a ground connection.
Unpopulated header J7 provides access to VDD, digital communication signals, and custom power supplied only to protospace from banana jack (J41).