SLAU902A September   2023  – January 2024

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Setup
    2. 2.2 AC-MB Settings
      1. 2.2.1 Audio Serial Interface Settings
        1. 2.2.1.1 USB Mode
        2. 2.2.1.2 Optical or Auxiliary Analog Audio Input Mode
        3. 2.2.1.3 External Audio Interface Mode
      2. 2.2.2 AC-MB Power Supply
    3. 2.3 TAx5x12EVM-K Hardware Settings
      1. 2.3.1 TAx5x12 EVM Input Hardware Settings
        1. 2.3.1.1 Line Inputs
        2. 2.3.1.2 On-board Microphone Input
      2. 2.3.2 TAx5x12 EVM Output Hardware Settings
      3. 2.3.3 TAx5x12 Headset Connection
      4. 2.3.4 GPIO1 Hardware Configurations
      5. 2.3.5 GPIO2 Hardware Configurations
      6. 2.3.6 GPI1 Hardware Configurations
      7. 2.3.7 GPO1 Hardware Configurations
      8. 2.3.8 I2C Address Hardware Configurations
      9. 2.3.9 Audio Serial Interface Hardware Configurations
  9. 3Software
    1. 3.1 Software Description
    2. 3.2 PurePath Console 3 Installation
      1. 3.2.1 USB Audio Setup
    3. 3.3 TAx5x12 EVM GUI
      1. 3.3.1 Software Overview
      2. 3.3.2 Configuration View
        1. 3.3.2.1 Device Config Tab
        2. 3.3.2.2 Record Config Tab
        3. 3.3.2.3 Playback Config Tab
        4. 3.3.2.4 Audio Serial Bus Tab
          1. 3.3.2.4.1 Configuring Primary Audio Serial Bus
          2. 3.3.2.4.2 Configuring Secondary Audio Serial Bus
          3. 3.3.2.4.3 Example Configuring I2S Interface
        5. 3.3.2.5 GPIO/Interrupts Tab
        6. 3.3.2.6 Advanced Tabs
          1. 3.3.2.6.1 Programmable Biquads Tab
          2. 3.3.2.6.2 Mixer Tab
          3. 3.3.2.6.3 Limiter Tab
      3. 3.3.3 End System Integration View
      4. 3.3.4 Register Map View
      5. 3.3.5 Preset Configuration
      6. 3.3.6 I2C Monitor View
    4. 3.4 Configuration Examples
    5. 3.5 System Overview
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 TAx5x12 EVM Board Layout
    3. 4.3 Bill of Materials (BOM)
      1. 4.3.1 TAC5212 EVM Bill of Materials
      2. 4.3.2 TAC5112 EVM Bill of Material
      3. 4.3.3 TAD5212 EVM Bill of Materials
      4. 4.3.4 TAA5212 EVM Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6References
  13. 7Revision History

Line Inputs

For the line input configuration shown in Figure 3-8, the TAx5x12 captures the audio signal provided through RCA terminals J2 (IN1), J3 (IN2) or header J47 or J48. The RCA white connector is connected to the INxP and RCA red connector is connected to the INxM. Depending on differential or single-ended configuration, populate J6 or J7 jumper as described in the Input Jumper Configuration table above accordingly. The input accepted in AC-Coupled mode is a differential 2-VRMS full-scale audio signal and if a single-ended source is used, the 1-VRMS signal is supported. For DC-Coupled, the input level is a differential 4-VRMS full-scale audio signal and 2-VRMS for single-ended.