SLAZ092AB October 2012 – May 2021 CC430F5133
Advisories that are resolved by compiler workaround. Refer to each advisory for the IDE and compiler versions with a workaround.
✓ The check mark indicates that the issue is present in the specified revision.
Errata Number | Rev E |
---|---|
CPU18 | ✓ |
CPU20 | ✓ |
CPU21 | ✓ |
CPU22 | ✓ |
CPU23 | ✓ |
CPU24 | ✓ |
CPU25 | ✓ |
CPU26 | ✓ |
CPU27 | ✓ |
CPU28 | ✓ |
CPU29 | ✓ |
CPU30 | ✓ |
CPU31 | ✓ |
CPU32 | ✓ |
CPU33 | ✓ |
CPU34 | ✓ |
CPU35 | ✓ |
CPU39 | ✓ |
CPU40 | ✓ |
Refer to the following MSP430 compiler documentation for more details about the CPU bugs workarounds.
TI MSP430 Compiler Tools (Code Composer Studio IDE)
MSP430 GNU Compiler (MSP430-GCC)
IAR Embedded Workbench