SLAZ162J October   2012  – May 2021 MSP430F2131

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      DGV20
      2.      PW20
      3.      DW20
      4.      RGE24
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  BCL6
    2. 6.2  BCL8
    3. 6.3  BCL9
    4. 6.4  BCL10
    5. 6.5  BCL11
    6. 6.6  BCL12
    7. 6.7  BCL13
    8. 6.8  BCL14
    9. 6.9  BSL5
    10. 6.10 CPU4
    11. 6.11 CPU5
    12. 6.12 CPU6
    13. 6.13 CPU11
    14. 6.14 CPU12
    15. 6.15 CPU13
    16. 6.16 CPU14
    17. 6.17 CPU19
    18. 6.18 CPU45
    19. 6.19 EEM20
    20. 6.20 FLASH16
    21. 6.21 FLASH17
    22. 6.22 FLASH18
    23. 6.23 FLASH19
    24. 6.24 FLASH20
    25. 6.25 FLASH22
    26. 6.26 FLASH24
    27. 6.27 FLASH27
    28. 6.28 FLASH36
    29. 6.29 JTAG15
    30. 6.30 PORT8
    31. 6.31 PORT10
    32. 6.32 SYS15
    33. 6.33 TA12
    34. 6.34 TA16
    35. 6.35 TA21
    36. 6.36 TAB22
    37. 6.37 XOSC5
    38. 6.38 XOSC8
  7. 7Revision History

Device Nomenclature

To designate the stages in the product development cycle, TI assigns prefixes to the part numbers of all MSP MCU devices. Each MSP MCU commercial family member has one of two prefixes: MSP or XMS. These prefixes represent evolutionary stages of product development from engineering prototypes (XMS) through fully qualified production devices (MSP).

XMS – Experimental device that is not necessarily representative of the final device's electrical specifications

MSP – Fully qualified production device

Support tool naming prefixes:

X: Development-support product that has not yet completed Texas Instruments internal qualification testing.

null: Fully-qualified development-support product.

XMS devices and X development-support tools are shipped against the following disclaimer:

"Developmental product is intended for internal evaluation purposes."

MSP devices have been characterized fully, and the quality and reliability of the device have been demonstrated fully. TI's standard warranty applies.

Predictions show that prototype devices (XMS) have a greater failure rate than the standard production devices. TI recommends that these devices not be used in any production system because their expected end-use failure rate still is undefined. Only qualified production devices are to be used.

TI device nomenclature also includes a suffix with the device family name. This suffix indicates the temperature range, package type, and distribution format.