SLAZ214H October 2012 – May 2021 MSP430F4481
ADC Module
Functional
Current consumption after clearing ADC12ON while ADC is busy
If the ADC12ON bit is cleared while the ADC is busy, the ADC core might not be completely turned off and still consume current.
- Wait until ADC12BUSY is reset before clearing the ADC12ON bit. This is recommended for all protected bits in the ADC12CTLx registers.
or
- Clear CONSEQx bits. With CONSEQx=0 and ENC=0 the ADC12 is reset.