SLAZ224P October   2012  – May 2021 MSP430F46191

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      ZQW113
      2.      PZ100
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  CPU8
    2. 6.2  CPU16
    3. 6.3  CPU19
    4. 6.4  DMA3
    5. 6.5  DMA4
    6. 6.6  FLL3
    7. 6.7  FLL6
    8. 6.8  LCDA5
    9. 6.9  LCDA7
    10. 6.10 RTC1
    11. 6.11 TA12
    12. 6.12 TA16
    13. 6.13 TA18
    14. 6.14 TA21
    15. 6.15 TAB22
    16. 6.16 TB2
    17. 6.17 TB16
    18. 6.18 TB18
    19. 6.19 TB24
    20. 6.20 USCI16
    21. 6.21 USCI19
    22. 6.22 USCI20
    23. 6.23 USCI21
    24. 6.24 USCI22
    25. 6.25 USCI23
    26. 6.26 USCI24
    27. 6.27 USCI25
    28. 6.28 USCI26
    29. 6.29 USCI27
    30. 6.30 USCI30
    31. 6.31 USCI34
    32. 6.32 USCI35
    33. 6.33 USCI40
    34. 6.34 WDG2
    35. 6.35 XOSC5
    36. 6.36 XOSC8
    37. 6.37 XOSC9
  7. 7Revision History

USCI35

USCI Module

Category

Functional

Function

Violation of setup and hold times for (repeated) start in I2C master mode

Description

In I2C master mode, the setup and hold times for a (repeated) START, tSU,STA and tHD,STA respectively, can be violated if SCL clock frequency is greater than 50kHz in standard mode (100kbps). As a result, a slave can receive incorrect data or the I2C bus can be stalled due to clock stretching by the slave.

Workaround

If using repeated start, ensure SCL clock frequencies is < 50kHz in I2C standard mode (100 kbps).