SLAZ506AC January   2013  – May 2021 MSP430F67661

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      PEU128
      2.      PZ100
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  ADC39
    2. 6.2  ADC42
    3. 6.3  ADC69
    4. 6.4  AUXPMM1
    5. 6.5  AUXPMM2
    6. 6.6  BSL7
    7. 6.7  BSL14
    8. 6.8  COMP10
    9. 6.9  CPU21
    10. 6.10 CPU22
    11. 6.11 CPU36
    12. 6.12 CPU37
    13. 6.13 CPU40
    14. 6.14 CPU46
    15. 6.15 CPU47
    16. 6.16 DMA4
    17. 6.17 DMA7
    18. 6.18 DMA9
    19. 6.19 DMA10
    20. 6.20 EEM17
    21. 6.21 EEM19
    22. 6.22 EEM23
    23. 6.23 JTAG26
    24. 6.24 JTAG27
    25. 6.25 LCDB6
    26. 6.26 PMM11
    27. 6.27 PMM12
    28. 6.28 PMM14
    29. 6.29 PMM15
    30. 6.30 PMM18
    31. 6.31 PMM20
    32. 6.32 PMM26
    33. 6.33 PORT15
    34. 6.34 PORT19
    35. 6.35 PORT26
    36. 6.36 RTC8
    37. 6.37 SD3
    38. 6.38 SYS16
    39. 6.39 UCS11
    40. 6.40 USCI36
    41. 6.41 USCI37
    42. 6.42 USCI41
    43. 6.43 USCI42
    44. 6.44 USCI47
    45. 6.45 USCI50
  7. 7Revision History

BSL7

BSL Module

Category

Software in ROM

Function

BSL does not start after waking up from LPMx.5

Description

When waking up from LPMx.5 mode, the BSL does not start as it does not clear the Lock I/O bit (LOCKLPM5 bit in PM5CTL0 register) on start-up.

Workaround

1. Upgrade the device BSL to the latest version (see Creating a Custom Flash-Based Bootstrap Loader (BSL) Application Note - SLAA450 for more details)
OR
2. Do not use LOCKLPM5 bit (LPMx.5) if the BSL is used but cannot be upgraded.