SLAZ619AA August   2014  – August 2021 MSP430FR6928

 

  1.   1
  2.   2
  3.   3
  4.   4
  5.   5
    1.     6
    2.     7
      1.      8
    3.     9
  6.   10
    1.     11
    2.     12
    3.     13
    4.     14
    5.     15
    6.     16
    7.     17
    8.     18
    9.     19
    10.     20
    11.     21
    12.     22
    13.     23
    14.     24
    15.     25
    16.     26
    17.     27
    18.     28
    19.     29
    20.     30
    21.     31
    22.     32
    23.     33
    24.     34
    25.     35
    26.     36
    27.     37
    28.     38
    29.     39
    30.     40
    31.     41
    32.     42
    33.     43
    34.     44
    35.     45
    36.     46
    37.     47
    38.     48
    39.     49
    40.     50
    41.     51
    42.     52
    43.     53
    44.     54
    45.     55
    46.     56
    47.     57
  7.   58

COMP7

COMP Module

Category

Functional

Function

Comparator triggers false output at low overdrive levels

Description

When the differential voltage on the comparator input pins is smaller than the comparator offset according to the datasheet, the comparator can provide a false output.

Workaround

Drive the differential voltage to above the comparator offset according to the datasheet.