SLAZ662S March   2015  – May 2021 MSP430FR2632

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      YQW24
      2.      RGE24
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  ADC50
    2. 6.2  ADC63
    3. 6.3  BSL18
    4. 6.4  CPU21
    5. 6.5  CPU22
    6. 6.6  CPU40
    7. 6.7  CPU46
    8. 6.8  CS13
    9. 6.9  EEM23
    10. 6.10 GC4
    11. 6.11 GC5
    12. 6.12 PMM32
    13. 6.13 PORT28
    14. 6.14 RTC15
    15. 6.15 USCI42
    16. 6.16 USCI45
    17. 6.17 USCI47
    18. 6.18 USCI50
  7. 7Revision History

ADC50

ADC Module

Category

Functional

Function

Erroneous ADC conversion result for internal temperature sensor in LPM3 mode

Description

When ACLK is used as ADC clock source and device is in LPM3 mode while sampling the on-chip temperature sensor, the ADC may generate erroneous conversion results.

Workaround

1) Use SMCLK or MODCLK as the ADC clock source. A 100us sampling time is required if triggering ADC conversion from LPM3.

OR

2) Use LPM0 or Active Mode.