SLAZ678R August 2015 – August 2021 MSP430FR2310
BSL Module
Functional
Empty reset vector does not invoke BSL
An empty reset vector (for example, as on an un-programmed device) should invoke the BSL, but it does not on affected devices.
Use the dedicated TEST and RST pins to perform hardware BSL invocation, or perform software BSL invocation from the main application. See the MSP430FR4xx and MSP430FR2xx Bootloader (BSL) Users Guide SLAU610 for more information on BSL entry.