SLAZ723H May   2018  – August 2021 MSP430FR2153

 

  1.   1
  2.   2
  3.   3
  4.   4
  5.   5
    1.     6
    2.     7
      1.      8
      2.      9
      3.      10
      4.      11
    3.     12
  6.   13
    1.     14
    2.     15
    3.     16
    4.     17
    5.     18
    6.     19
    7.     20
    8.     21
    9.     22
    10.     23
    11.     24
    12.     25
    13.     26
  7.   27

CS13

CS Module

Category

Functional

Function

Device may enter lockup state during transition from AM to LPM3/4 if DCO frequency is above 2 MHz.

Description

The device might enter lockup state if DCO frequency is above 2 MHz and two events happen at the same time:

1)  The device transitions from AM to LPM3/4 (e.g. during ISR exits or Status Register modifications)

2) An interrupt is requested (e.g. GPIO interrupt).

This condition can be recovered by BOR/Power cycle.

Workaround

1. Use DCOCLK at 2MHz or lower.

OR

2. Use LPM0/x.5 instead of LPM3/4.

OR

3. Use external high-frequency crystal if it is available on the device.

OR

4. Set DCOCLK to 2MHz or lower before entering LPM3/4, then restore DCOCLK after wake-up. Note using peripherals using clocks derived from DCOCLK might be affected during this interval.